RS PRO Straight Threaded Adaptor, G 1/8 Male to Push In 8 mm, Threaded-to-Tube Connection Style

Brand :
RS Pro
Caution
Product Description
Specifications
Pneumatic Fitting Type = Straight Threaded Adaptor
Connection Style = Threaded-to-Tube
Connector A = G 1/8 Male
Minimum Operating Temperature = -18°C
Maximum Operating Temperature = +70°C
Mounting Type = Inline
Standards Met = RoHS Compliant