RS PRO Elbow Threaded Adaptor, M5 Male to Push In 6 mm, Threaded-to-Tube Connection Style

Brand :
RS Pro
Caution
Product Description
Specifications
Pneumatic Fitting Type = Elbow Threaded Adaptor
Connection Style = Threaded-to-Tube
Connector A = M5 Male
Threaded Connection = M5 Male
Body Material = Polyoxymethylene
Minimum Operating Temperature = 0°C
Maximum Operating Pressure = 10 bar
Swivel Connection = No