RS PRO Brass Male Pneumatic Quick Connect Coupling, G 1/8 Male Threaded

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Connection Standard = Camozzi, Legris, Rectus 21, Rectus 90
    Coupling Gender = Male
    Threaded Connection = G 1/8 Male
    Manufacturer Series = 21
    Connection Type = Threaded
    Thread Size = 1/8in
    Material = Brass
    Thread Gender = Male
    Thread Standard = G
    Maximum Operating Pressure = 35 bar
    Finish = Nickel Plated
    Seal Material = Nitrile Rubber
    Minimum Operating Temperature = -20°C
    Maximum Operating Temperature = +100°C

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    RS PRO Brass Male Pneumatic Quick Connect Coupling, G 1/8 Male Threaded | RS Pro | MISUMI Thailand