1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO 250mm, Second Cut, Round Engineers File

250MM ROUND ENGINEERS FILE

RS PRO 250mm, Second Cut, Round Engineers File
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 438.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
File Type = Engineers File
Cut Type = Second Cut
Length = 250mm

 
Part Number
1467325 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 438.88

฿ 309.81

250MM ROUND ENGINEERS FILE 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1467325 in the RS PRO 250mm, Second Cut, Round Engineers File series.