RS PRO Centrifugal Fan 120 x 120 x 31mm, 30cfm, 12 V DC DC

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Supply Voltage = 12 V DC
    Blower Type = Blower
    AC or DC Operation = DC
    Air Flow = 30cfm
    Height = 120mm
    Width = 120mm
    Depth = 31mm
    Dimensions = 120 x 120 x 31mm
    Fan Speed = 2700rpm
    Noise Level = 49dB(A)
    Bearing Type = Ball
    Maximum Current = 600mA
    Termination Type = Lead Wire

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat