1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO 254mm, Second Cut, Flat Engineers File

254MM FLAT ENGINEERS FILE

RS PRO 254mm, Second Cut, Flat Engineers File
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 489.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Shape = Flat
Cut Type = Second Cut
Length = 254mm

 
Part Number
1467313 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 489.04

฿ 345.21

254MM FLAT ENGINEERS FILE 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1467313 in the RS PRO 254mm, Second Cut, Flat Engineers File series.