1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Midget Flange Indicator Light, Clear, 12 V, 60 mA, 10000h

INDICATOR LIGHT

RS PRO Midget Flange Indicator Light, Clear, 12 V, 60 mA, 10000h
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 106.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Voltage Rating = 12 V
Lamp Base = Midget Flange
Current Rating = 60 mA
Diameter = 3.18mm
Lamp Size = T1
Length = 9.53 mm
Lens Colour = Clear
Luminosity = 1.9 lm
Life Hours = 10000h

Part Number
564425 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 106.15

฿ 74.93

INDICATOR LIGHT 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 564425 in the RS PRO Midget Flange Indicator Light, Clear, 12 V, 60 mA, 10000h series.