1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

RS PRO Wire Terminal Indicator Light, Clear, 28 V, 40 mA, 10000h【10 Pieces Per Package】

INDICATOR LIGHT

RS PRO Wire Terminal Indicator Light, Clear, 28 V, 40 mA, 10000h
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/09/2024
Filter By :
Part Number :
  • From :
    ฿ 405.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Voltage Rating = 28 V
Lamp Base = Wire Terminal
Current Rating = 40 mA
Diameter = 5.7mm
Lamp Size = T1 3/4
Length = 13.2 mm
Lens Colour = Clear
Luminosity = 3.8 lm
Life Hours = 10000h

 
Part Number
105045 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 405.00

฿ 285.89

INDICATOR LIGHT 1 Pack(s)

10 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 105045 in the RS PRO Wire Terminal Indicator Light, Clear, 28 V, 40 mA, 10000h series.