1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO BA9s Indicator Light, Clear, 24 V, 116 mA, 4000h【10 Pieces Per Package】

INDICATOR LIGHT

RS PRO BA9s Indicator Light, Clear, 24 V, 116 mA, 4000h
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 605.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Voltage Rating = 24 V
Lamp Base = BA9s
Current Rating = 116 mA
Diameter = 11.5mm
Lamp Size = G3 1/2
Length = 25 mm
Lens Colour = Clear
Luminosity = 12 lm
Life Hours = 4000h

 
Part Number
104907 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 605.24

฿ 427.24

INDICATOR LIGHT 1 Pack(s)

10 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 104907 in the RS PRO BA9s Indicator Light, Clear, 24 V, 116 mA, 4000h series.