1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 230 mm Craft Knife, 10A Blade

230 MM CRAFT KNIFE

RS PRO 230 mm Craft Knife, 10A Blade
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 233.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Type = Craft Knife
Number of Pieces = 1
Blade Shape = Diagonal
Overall Length = 23 cm

 
Part Number
2329123 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 233.03

฿ 164.50

230 MM CRAFT KNIFE 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2329123 in the RS PRO 230 mm Craft Knife, 10A Blade series.