RS PRO Silicon Carbide Cutting Disc, 20mm x 0.6mm Thick, P180 Grit, 10 in pack

Brand :
RS Pro
Caution
Product Description
Specifications
Disc Diameter = 20mm
Thickness = 0.6mm
Abrasive Material = Silicon Carbide
Grit Size = P180
Number in Pack = 10
Disc Shape = Round