RS PRO Aluminium Oxide Grinding Disc, 115mm, P50 Grit, 25 in pack

Brand :
RS Pro
Caution
Product Description
Specifications
Disc Diameter = 115mm
Abrasive Material = Aluminium Oxide
Grit Size = P50
Number in Pack = 25
Maximum Safe Speed = 13300rpm
Disc Shape = Round