RS PRO Aluminium Oxide Grinding Disc, 115mm x 6mm Thick, P120 Grit, 5 in pack

Brand :
RS Pro
Caution
Product Description
Specifications
Disc Type = Grinding Disc
Thickness = 6mm
Abrasive Material = Aluminium Oxide
Grit Size = P120
Number in Pack = 5
Maximum Safe Speed = 13200rpm
Application = Grinding, Weld Dressing
Disc Shape = Round