RS PRO Aluminium Oxide Cutting Disc, 115mm x 1mm Thick, P80 Grit, 5 in pack

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Disc Diameter = 115mm
    Thickness = 1mm
    Abrasive Material = Aluminium Oxide
    Grit Size = P80
    Number in Pack = 5
    Maximum Safe Speed = 13300rpm
    Application = General Purpose & Stainless Steel
    Disc Shape = Round

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat