RS PRO VDE/1000V Insulated 180 mm Diagonal Cutters (136-6972)

Brand :
RS Pro
Caution
Product Description
Specifications
Model Number = 133-180
Type = Diagonal Cutters
Overall Length = 180 mm
VDE/1000V Approved = Yes
Maximum Cutting Capacity = 3.8mm

Specifications
Model Number = 133-180
Type = Diagonal Cutters
Overall Length = 180 mm
VDE/1000V Approved = Yes
Maximum Cutting Capacity = 3.8mm
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.