RS PRO 4 Tread Steel Steps 0.93m Platform Height, Silver Grey

Brand :
RS Pro
Caution
Product Description
Specifications
Number of Steps = 4
Platform Height = 0.93m
Material = Steel
Colour = Silver Grey
Overall Height = 1.29m

Specifications
Number of Steps = 4
Platform Height = 0.93m
Material = Steel
Colour = Silver Grey
Overall Height = 1.29m
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.