RS PRO VDE/1000V Insulated 160 mm Diagonal Cutters

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Model Number = G12-18-0160
    Type = Diagonal Cutters
    Overall Length = 160 mm
    Jaw Length = 23.0mm
    VDE/1000V Approved = Yes
    Material = Steel
    Maximum Cutting Capacity = 2.0mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat