RS PRO VDE/1000V Insulated 152.4 mm Diagonal Cutters

Brand :
RS Pro
Caution
Product Description
Specifications
Type = Diagonal Cutters
Overall Length = 152.4 mm
VDE/1000V Approved = Yes
Material = Chrome Vanadium Steel

Specifications
Type = Diagonal Cutters
Overall Length = 152.4 mm
VDE/1000V Approved = Yes
Material = Chrome Vanadium Steel
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.