1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Fibreglass 5 steps Step Ladder, 1.3m platform height

FIBREGLASS 5 STEPS STEP LADDER

RS PRO Fibreglass 5 steps Step Ladder, 1.3m platform height
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 9,782.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Number of Treads = 5
Stiles Material = Fibreglass
Tread Material = Aluminium
Platform Height = 1.3m
Maximum Load = 150kg
Weight = 7.1kg

 
Part Number
553816 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 9,782.76

฿ 6,522.17

FIBREGLASS 5 STEPS STEP LADDER 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 553816 in the RS PRO Fibreglass 5 steps Step Ladder, 1.3m platform height series.