RS PRO White Sealant Paste 100 g Tube

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Colour = White
    Application = Copper, Semiconductor Junction Protection
    Package Size = 100 g
    Package Type = Tube
    Minimum Operating Temperature = -40°C
    Maximum Operating Temperature = +150°C
    Chemical Type = Elastomer
    Physical Properties = Neutral Cure, Non-Corrosive
    Cure Time = 7 (23 °C) days
    Product Form = Paste
    Tensile Strength = 210N/cm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat