RS PRO 145 mm Electronics Side Cutter

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Type = Electronics Side Cutter
    Overall Length = 145 mm
    Jaw Length = 32.0mm
    ESD Safe = Yes
    Maximum Cutting Capacity = 2.0mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    RS PRO 145 mm Electronics Side Cutter | RS Pro | MISUMI Thailand