RS PRO 127 mm Electronics Side Cutter

Brand :
RS Pro
Caution
Product Description
Specifications
Type = Electronics Side Cutter
Overall Length = 127 mm
Jaw Length = 8.0mm
ESD Safe = Yes
Material = HCS

Specifications
Type = Electronics Side Cutter
Overall Length = 127 mm
Jaw Length = 8.0mm
ESD Safe = Yes
Material = HCS
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.