1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

RS PRO USB Wifi Microscope, 1280 x 1024 pixel, 5 to 200X Magnification

MICROSCOPES

RS PRO USB Wifi Microscope, 1280 x 1024 pixel, 5 to 200X Magnification
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 27,908.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Magnification Power = 5 → 200X
Frame Rate = 30fps
Resolution = 1280 x 1024 pixel
Illuminated = Yes
Illumination Type = LED
Interface Type = USB
Battery Operated = Yes
Battery Type = Internal Rechargeable
Weight = 88g
Dimensions = 142 x 36mm
Diameter = 36mm
Length = 142mm

Part Number
9132478
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 27,908.00

MICROSCOPES 1 Piece(s) 8 Day(s)

Loading...

  1. 1