1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO USB Digital Microscope, 5M pixels, 10 - 300, 1200 Magnification

USB DIGITAL MICROSCOPE

RS PRO USB Digital Microscope, 5M pixels, 10 - 300, 1200 Magnification
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,642.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Magnification Power = 10 - 300, 1200
Frame Rate = 30fps
Resolution = 5M pixels
Illuminated = Yes
Illumination Type = LED
Interface Type = USB
Battery Operated = Yes
Battery Type = Rechargeable Li-ion
Dimensions = 130 x 112 x 28mm
Length = 130mm

 
Part Number
1964077
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,642.00

USB DIGITAL MICROSCOPE 1 Piece(s) 8 Day(s)

Loading...

  1. 1