1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Microscope, 40X Magnification

MICROSCOPES

RS PRO Microscope, 40X Magnification
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,386.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Magnification Power = 40X
Illuminated = Yes
Battery Operated = Yes
Battery Type = AA
Weight = 30g
Dimensions = 150 x 25 x 25mm
Length = 150mm

 
Part Number
5285290
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,386.00

MICROSCOPES 1 Piece(s) 8 Day(s)

Loading...

  1. 1