1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Depth Micrometer, Range 0 mm to 13 mm

MICROMETERS

RS PRO Depth Micrometer, Range 0 mm to 13 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,252.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Accuracy = 0.004 mm
Resolution = 0.0001 in, 0.01 mm
Imperial or Metric = Both
Micrometer Type = Depth
Battery Operated = No
Set Contents = Barrel, Sleeve, Adjustment Tools
Maximum Measurement = 13mm
Minimum Measurement = 0mm

 
Part Number
7857875
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,252.00

MICROMETERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1