1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

RS PRO Special Micrometer, Range 0 mm to 25 mm

MICROMETERS

RS PRO Special Micrometer, Range 0 mm to 25 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,557.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Accuracy = ±0.01 mm
Resolution = 0.01 mm
Imperial or Metric = Metric
Micrometer Type = Special
Battery Operated = No
Maximum Measurement = 25mm
Minimum Measurement = 0mm

 
Part Number
2489196
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,557.00

MICROMETERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1