1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Black & Red Safety Barrier, Retractable Barrier Kit includes: Retractable Strap

SAFETY BARRIERS

RS PRO Black & Red Safety Barrier, Retractable Barrier Kit includes: Retractable Strap
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 20,412.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Colour = Black, Red
Barrier Type = Retractable Barrier
Tape Colour = Red
Material = Steel
Barrier Material = Polypropylene, Steel
Height = 980 mm
Width = 360mm

 
Part Number
2111334 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 20,412.60

฿ 13,609.08

SAFETY BARRIERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2111334 in the RS PRO Black & Red Safety Barrier, Retractable Barrier Kit includes: Retractable Strap series.