1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO P600 Grit Very Fine Sanding Sheet, 280mm x 230mm【25 Pieces Per Package】

SANDING SHEET

RS PRO P600 Grit Very Fine Sanding Sheet, 280mm x 230mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 852.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Sandpaper Type = Sanding Sheet
Grit Size = P600
Grade = Very Fine
Sheet Size = 280 x 230mm
Length = 280mm
Width = 230mm
Number of Sheets per Pack = 25

 
Part Number
1883421 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 852.16

฿ 601.54

SANDING SHEET 1 Pack(s)

25 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1883421 in the RS PRO P600 Grit Very Fine Sanding Sheet, 280mm x 230mm series.