1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO, 6 V 10 psi, -8 psi Direct Coupling Water Pump, -380ml/min

WATER PUMPS

RS PRO, 6 V 10 psi, -8 psi Direct Coupling Water Pump, -380ml/min
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,491.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Maximum Flow Rate = -380 ml/min, 450ml/min
Supply Voltage = 6 V
Input Connection = 2.4 mm Tube
Maximum Working Pressure = 10 psi, -8 psi
Body Material = Glass Filled Nylon
Coupling Type = Direct
Input Power = 0.7W
Maximum Fluid Temperature = +100°C
Input Connection Size = 2.4mm
Output Connection Size = 3mm
IP Rating = IP41, IP67

 
Part Number
8170712
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,491.00

WATER PUMPS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1