1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO, 12 V 324 mbar Centrifugal Water Pump, 2.8L/min

WATER PUMPS

RS PRO, 12 V 324 mbar Centrifugal Water Pump, 2.8L/min
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 10,698.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Maximum Flow Rate = 2.8L/min
Supply Voltage = 12 V
Input Connection = 5 mm Tube
Maximum Head = 3.5m
Maximum Working Pressure = 324 mbar
Body Material = Aluminium
Input Power = 6W
Maximum Fluid Temperature = +120°C
Input Connection Size = 5mm
Output Connection Size = 5mm
Pump Type = Centrifugal

 
Part Number
7026872 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 10,698.71

฿ 7,132.83

WATER PUMPS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7026872 in the RS PRO, 12 V 324 mbar Centrifugal Water Pump, 2.8L/min series.