RS PRO Pleated Panel Filter, Intrepid Media, G4 Grade, 594 x 594 x 45mm

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Filter Type = Pleated Panel
    Nominal Dimensions = 24 x 24 x 2in
    Actual Dimensions = 594 x 594 x 45mm
    ISO 16890 Class = ISO-C-75
    Filter Grade = G4
    Maximum Air Flow = 3400m³/h
    Initial Pressure Drop = 38Pa
    Final Pressure Drop = 200Pa
    Colour = Blue
    Case Material = AquaKote
    Media Material = Intrepid
    Actual Depth = 45mm
    Nominal Height = 24in

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat