1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Pleated Panel Filter, Intrepid Media, G4 Grade, 394 x 622 x 45mm【12 Pieces Per Package】

ENERGY SAVING PANEL FILTERS

RS PRO Pleated Panel Filter, Intrepid Media, G4 Grade, 394 x 622 x 45mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 7,010.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Filter Type = Pleated Panel
Nominal Dimensions = 16 x 25 x 2in
Actual Dimensions = 394 x 622 x 45mm
ISO 16890 Class = ISO-C-85
Filter Grade = G4
Maximum Air Flow = 1764m³/h
Initial Pressure Drop = 47Pa
Final Pressure Drop = 250Pa
Colour = White
Case Material = AquaKote
Media Material = Intrepid
Actual Depth = 45mm
Nominal Dimensions Height x Width = 16 x 25 in, 16 x 25 x 2 in

 
Part Number
7302877 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 7,010.40

฿ 4,673.83

ENERGY SAVING PANEL FILTERS 1 Pack(s)

12 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7302877 in the RS PRO Pleated Panel Filter, Intrepid Media, G4 Grade, 394 x 622 x 45mm series.