RS PRO 250 mm Straight Tin Snip for Cold Rolled Steel, Stainless Steel

Brand :
RS Pro
Caution
Product Description
Specifications
Type of Cut = Straight
Overall Length = 250 mm
Material Cut = Cold Rolled Steel, Stainless Steel

Specifications
Type of Cut = Straight
Overall Length = 250 mm
Material Cut = Cold Rolled Steel, Stainless Steel
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.