1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 205 mm Straight Tin Snips for 2.5mm Soft Wire, Cardboard, Cord, Dowel Rods, Rope, Wire, Wood Sticks

STRAIGHT TIN SNIPS

RS PRO 205 mm Straight Tin Snips for 2.5mm Soft Wire, Cardboard, Cord, Dowel Rods, Rope, Wire, Wood Sticks
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,592.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Type of Cut = Straight
Overall Length = 205 mm

 
Part Number
8296482 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,592.15

฿ 1,123.90

STRAIGHT TIN SNIPS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 8296482 in the RS PRO 205 mm Straight Tin Snips for 2.5mm Soft Wire, Cardboard, Cord, Dowel Rods, Rope, Wire, Wood Sticks series.