RS PRO Chrome Vanadium Steel Electrician Chisel, 10.0 mm Blade Width

Brand :
RS Pro
Caution
Product Description
Specifications
Blade Width = 10 mm
Blade Material = Chrome Vanadium Steel
Number of Pieces = 1
Chisel Type = Electrician

Specifications
Blade Width = 10 mm
Blade Material = Chrome Vanadium Steel
Number of Pieces = 1
Chisel Type = Electrician
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.