1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Tachometer Best Accuracy ±0.05% + 1 digit - Contact, Non Contact LCD

TACHOMETERS

RS PRO Tachometer Best Accuracy ±0.05% + 1 digit - Contact, Non Contact LCD
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 5,195.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Best Accuracy = ±0.05% + 1 digit
Category = Contact, Non Contact
Battery Type = 9V
Display Type = LCD
Dimensions = 60 x 42 x 160mm
Weight = 160g
Height = 160mm
Length = 60mm
Width = 42mm

 
Part Number
1938688 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,195.22

฿ 3,463.65

TACHOMETERS 1 Piece(s) Same day

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1938688 in the RS PRO Tachometer Best Accuracy ±0.05% + 1 digit - Contact, Non Contact LCD series.