1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Tachometer Best Accuracy ±0.05 % - Non Contact LCD

TACHOMETERS

RS PRO Tachometer Best Accuracy ±0.05 % - Non Contact LCD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,117.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Best Accuracy = ±0.05 %
Category = Non Contact
Battery Type = 9V
Display Type = LCD
Dimensions = 60 x 42 x 160mm
Weight = 151g
Height = 160mm
Length = 60mm
Width = 42mm

 
Part Number
1938687
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,117.00

TACHOMETERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1