1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Tachometer Best Accuracy ±0.05 % - Contact LCD 19999rpm

TACHOMETERS

RS PRO Tachometer Best Accuracy ±0.05 % - Contact LCD 19999rpm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,741.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Best Accuracy = ±0.05 %
Category = Contact
Battery Type = 1.5 V AA
Display Type = LCD
Dimensions = 72 x 37 x 208mm
Weight = 280g
Height = 208mm
Length = 72mm
Maximum Operating Temperature = +50°C
Maximum Speed = 19999rpm
Minimum Operating Temperature = 0°C
Minimum Speed = 0.5rpm
Width = 37mm

 
Part Number
1238773
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,741.00

TACHOMETERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1