1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Tachometer Best Accuracy ±0.05 % - Laser LCD 99999rpm

TACHOMETERS

RS PRO Tachometer Best Accuracy ±0.05 % - Laser LCD 99999rpm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,582.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Best Accuracy = ±0.05 %
Category = Laser
Battery Type = 1.5 V AA
Display Type = LCD
Dimensions = 72 x 37 x 190mm
Weight = 250g
Height = 190mm
Length = 72mm
Maximum Operating Temperature = +50°C
Maximum Speed = 99999rpm
Minimum Operating Temperature = 0°C
Minimum Speed = 10rpm
Width = 37mm

 
Part Number
1238771
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,582.00

TACHOMETERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1