1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO, LCD Voltage tester, 1000V AC/DC, Battery Powered, CAT III 1000V

VOLTAGE TESTERS

RS PRO, LCD Voltage tester, 1000V AC/DC, Battery Powered, CAT III 1000V
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,893.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Maximum Voltage = 1000V AC/DC
Safety Category = CAT III 1000 V, CAT IV 600V
Display Type = LCD
IP Rating = IP64
Battery Type = AAA
Power Source = Battery
Dimensions = 73 x 34 x 240mm
Weight = 237g
Height = 240mm
Length = 73mm
Maximum Operating Temperature = +55°C
Minimum Operating Temperature = -10°C

 
Part Number
1938692 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,893.60

฿ 3,262.56

VOLTAGE TESTERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1938692 in the RS PRO, LCD Voltage tester, 1000V AC/DC, Battery Powered, CAT III 1000V series.