1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Surface ESD Tester

SURFACE ESD TESTER

RS PRO Surface ESD Tester
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 60,490.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Power Source = Battery
Test Point = Surface
Supply Voltage = 9V
Depth = 241mm
Height = 89mm
Width = 305mm
Complies with EN 61340-5-1 = Yes

 
Part Number
7768318
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 60,490.00

SURFACE ESD TESTER 1 Piece(s) 8 Day(s)

Loading...

  1. 1