1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO RSDS1072CML+ Bench Digital Storage Oscilloscope, 70MHz, 2 Channels

OSCILLOSCOPES

RS PRO RSDS1072CML+ Bench Digital Storage Oscilloscope, 70MHz, 2 Channels
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 27,390.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Number of Channels = 2
Bandwidth = 70MHz
Oscilloscope Form = Digital Storage
Power Source = Mains
Display Type = TFT LCD
Minimum Vertical Sensitivity = 2mV/div
Maximum Vertical Sensitivity = 10V/div
Minimum Time Base = 5ns/div
Screen Size = 7in
Sample Rate Random = 1 GSa/s
Weight = 2.5kg
Safety Category = CAT I 400 V, CAT II 400V

 
Part Number
1236436
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 27,390.00

OSCILLOSCOPES 1 Piece(s) 8 Day(s)

Loading...

  1. 1