1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO RS-9935 Handheld LCR Meter 2mF, 200 MΩ, 2000H

LCR METERS

RS PRO RS-9935 Handheld LCR Meter 2mF, 200 MΩ, 2000H
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,346.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Maximum Capacitance Measurement = 2mF
Maximum Resistance Measurement = 200 MΩ
Maximum Inductance Measurement = 2000H
Battery Life = 40 h
Maximum Test Frequency = 100kHz
Bench/Handheld = Handheld
Display Type = LCD
Power Source = Battery
Height = 60mm
Length = 220mm
Model Number p = RS-9935

 
Part Number
2035762
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 15,346.00

LCR METERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1