1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO RS9020 Phase Rotation Tester, CAT III 300 V, 400Hz Max, 400V AC Max

PHASE ROTATION TESTERS

RS PRO RS9020 Phase Rotation Tester, CAT III 300 V, 400Hz Max, 400V AC Max
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,098.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Connection Type = Crocodile Clip
Overvoltage Category = CAT III 600V
Safety Category = CAT III 300 V
Non-Contact = Non Contact
Current Consumption = 20mA
Battery Life = 1 (Minimum) yr
Battery Type = 9V Alkaline
Power Source = Battery
Dimensions = 130 x 69 x 32mm
Weight = 130g
Height = 32mm
Length = 130mm
Maximum Frequency = 400Hz
Minimum Operating Temperature = 0°C

 
Part Number
1231932
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,098.00

PHASE ROTATION TESTERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1