1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO RM-804 Ohmmeter, Maximum Resistance Measurement 5000 μΩ, Resistance Measurement Resolution 1μΩ, Measurement Type

OHMMETERS

RS PRO RM-804 Ohmmeter, Maximum Resistance Measurement 5000 μΩ, Resistance Measurement Resolution 1μΩ, Measurement Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 28,568.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Maximum Resistance Measurement = 5000 μΩ
Resistance Measurement Resolution = 1µΩ
Measurement Type = 4 Wire
Power Source = Mains
Handheld = Yes
Weight = 4kg
Height = 283mm
Length = 223mm
Maximum Accuracy = +0.2 %
Maximum Operating Temperature = +399.9°C
Minimum Accuracy = 0.05 %
Minimum Operating Temperature = -50°C

 
Part Number
1225158
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 28,568.00

OHMMETERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1