1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Power Meter, > 6kW max, 20 A ac, 200mA ac max, 20 A dc, 200mA dc max, 300V DC max

POWER METERS

RS PRO Power Meter, > 6kW max, 20 A ac, 200mA ac max, 20 A dc, 200mA dc max, 300V DC max
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 47,518.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Absolute Maximum Power Measurement = > 6kW
Weight = 2.9kg
Absolute Maximum AC Current Measurement = 20 A AC, 200mA ac
Absolute Maximum DC Current Measurement = 20 A dc, 200mA dc
Absolute Maximum DC Voltage Measurement = 300 V DC, 600V DC
Best DC Voltage Accuracy = 0.1 of Reading + 0.1 of Range %
Best DC Current Accuracy = 0.1 of Reading + 0.1 of Range %
Power Source = Mains
Dimensions = 270 x 350 x 110mm

 
Part Number
1804805
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 47,518.00

POWER METERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1