1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Phase Rotation Tester, CAT III 1000V, 400Hz Max, 600 V AC Max

PHASE ROTATION TESTERS

RS PRO Phase Rotation Tester, CAT III 1000V, 400Hz Max, 600 V AC Max
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,488.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Connection Type = Crocodile Clip
Overvoltage Category = CAT III 1000V, CAT IV 600V
Display Type = LED
Safety Category = CAT III 1000V, CAT IV 600V
Non-Contact = Contact
Battery Life = 50 hrs
Battery Type = 9 V
Power Source = Battery
Dimensions = 143 x 69 x 36mm
Weight = 220g
Height = 143mm
Length = 36mm
Maximum Frequency = 400Hz
Minimum Voltage = 45 V AC

 
Part Number
2050082
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,488.00

PHASE ROTATION TESTERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1