1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Oscilloscope Probe, Probe Type: Passive 200MHz 10:1

OSCILLOSCOPE PROBES

RS PRO Oscilloscope Probe, Probe Type: Passive 200MHz 10:1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,704.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Probe Type = Passive
Attenuation = 10:1
Bandwidth = 200MHz
Connector Type = BNC
Number of Probes = 1
Series = RS-TP
Safety Category = CAT II 400V
Rise Time = <1.75ns

 
Part Number
1799564
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,704.00

OSCILLOSCOPE PROBES 1 Piece(s) 8 Day(s)

Loading...

  1. 1