1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Ohmmeter, Maximum Resistance Measurement 20000 Ω, Resistance Measurement Resolution 100μΩ, Measurement Type 4

OHMMETERS

RS PRO Ohmmeter, Maximum Resistance Measurement 20000 Ω, Resistance Measurement Resolution 100μΩ, Measurement Type 4
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,851.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Maximum Resistance Measurement = 20000 Ω
Resistance Measurement Resolution = 100µΩ
Measurement Type = 4 Wire
Power Source = Battery
Handheld = Yes
Weight = 700g
Height = 160mm
Length = 100mm
Maximum Accuracy = ±0.3 % +1 Digit
Width = 52mm

 
Part Number
1240940
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,851.00

OHMMETERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1